
27892076
SEMiX404GB17E4s
SEMiX 4s
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Slovakia |
Current (A) | 400 A |
Dimensions (LxWxH) | 183x69x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
Housing | SEMiX 4s |
Legacy part number | 27892076 |
Product line | SEMiX |
Product Status | In Production |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMiX 4s |
Typical applications | AC inverter drivesUPSElectronic Welding |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.46 Kilogram |
Net weight | 0.39 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |