
27891100VM04
SEMiX402GB066HDs-M04
SEMiX 2s, HALA P8
27891100VM04
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 400 A |
| Voltage (V) | 600 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 2s |
| Dimensions (LxWxH) | 117x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532 |
| Typical applications | Matrix ConverterResonant InverterCurrent Source Inverter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.279 Kilogram |
| Net weight | 0.24 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA P8 |
| Variant Description | The SEMiX402GB066HDs-M04 is a 600 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + Phase Change Material HALA P8 |
| Variants | <a href="/products/p/semix402gb066hds-m04-27891100vm04">SEMiX402GB066HDs-M04</a><a href="/products/p/semix402gb066hds-m06-27891100vm06">SEMiX402GB066HDs-M06</a><a href="/products/p/semix402gb066hds-27891100">SEMiX402GB066HDs</a> |