
27922120VM06
SEMiX355MLI12M7-M06
SEMiX 5p, HALA HT
27922120VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 350 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | SEMiX |
| Housing | SEMiX 5p |
| Dimensions (LxWxH) | 130x70x17 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | Solderless assembling solution with PressFIT signal pins and screw power terminalsTrenchgate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
| Typical applications | UPSSolar |
| Variant | HALA HT |
| Variant Description | The SEMiX355MLI12M7-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/semix355mli12m7-m04-27922120vm04">SEMiX355MLI12M7-M04</a><a href="/products/p/semix355mli12m7-m06-27922120vm06">SEMiX355MLI12M7-M06</a><a href="/products/p/semix355mli12m7-m07-27922120vm07">SEMiX355MLI12M7-M07</a><a href="/products/p/semix355mli12m7-27922120">SEMiX355MLI12M7</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.475 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |