
27922120
SEMiX355MLI12M7
SEMiX 5p
27922120
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 350 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | SEMiX |
| Housing | SEMiX 5p |
| Dimensions (LxWxH) | 130x70x17 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | Solderless assembling solution with PressFIT signal pins and screw power terminalsTrenchgate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
| Typical applications | UPSSolar |
| Legacy part number | 27922120 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.39 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX355MLI12M7 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/semix355mli12m7-m04-27922120vm04">SEMiX355MLI12M7-M04</a><a href="/products/p/semix355mli12m7-m06-27922120vm06">SEMiX355MLI12M7-M06</a><a href="/products/p/semix355mli12m7-m07-27922120vm07">SEMiX355MLI12M7-M07</a><a href="/products/p/semix355mli12m7-27922120">SEMiX355MLI12M7</a> |