
27922900
SEMiX305MLI12E4V2
SEMiX 5p
27922900
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | SEMiX |
| Housing | SEMiX 5p |
| Dimensions (LxWxH) | 130x70x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Solderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
| Typical applications | Solar, Power Supply |
| Legacy part number | 27922900 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix305mli12e4v2-m04-27922900vm04">SEMiX305MLI12E4V2-M04</a><a href="/products/p/semix305mli12e4v2-m05-27922900vm05">SEMiX305MLI12E4V2-M05</a><a href="/products/p/semix305mli12e4v2-m06-27922900vm06">SEMiX305MLI12E4V2-M06</a> |