
21919430VM06
SEMiX305MLI07E4-M06
SEMiX 5p
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Italy |
Current (A) | 300 A |
Dimensions (LxWxH) | 130x70x17 |
Features | Low inductance caseSolderless assembling solution with PressFIT signal pins and screw power terminalsNTC temperature sensor insideV<sub>CE(sat) </sub>with positive temperature coefficientIGBT 4 Trench Gate TechnologyReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532 |
Housing | SEMiX 5p |
Product line | SEMiX |
Product Status | In Production New |
Technology | IGBT |
Topology | 3-Level |
Type | SEMiX 5p |
Variant | HALA HT |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.475 Kilogram |
Net weight | 0.39 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |