
21919520
SEMiX305GD07E4
SEMiX 5p
21919520
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 300 A |
| Voltage (V) | 650 V |
| Topology | Sixpack |
| Product line | SEMiX |
| Housing | SEMiX 5p |
| Dimensions (LxWxH) | 130x70x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Solderless assembly solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and robust internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
| Typical applications | Three phase inverters for AC motor speed controlUPS |
| Legacy part number | 21919520 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix305gd07e4-m04-21919520vm04">SEMiX305GD07E4-M04</a><a href="/products/p/semix305gd07e4-m06-21919520vm06">SEMiX305GD07E4-M06</a><a href="/products/p/semix305gd07e4-21919520">SEMiX305GD07E4</a> |