Semikron Danfoss logo

27890210

SEMiX303GD12E4c

SEMiX 33c

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)300 A
Dimensions (LxWxH)150x163x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
HousingSEMiX 33c
Legacy part number27890210
Product StatusIn Production
Product lineSEMiX
TechnologyIGBT
TopologySixpack
TypeSEMiX 33c
Typical applicationsMotor DrivesPower SupplyMatrix Converter
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight1.038 Kilogram
Net weight0.882 Kilogram
Proposition 65Cancer and Reproductive Harm