Semikron Danfoss logo

27892075

SEMiX303GB17E4s

SEMiX 3s

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3s
Dimensions (LxWxH)150x64x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSElectronic Welding
Legacy part number27892075

General specifications

Characteristic
Value
Gross weight0.349 Kilogram
Net weight0.289 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/semix303gb17e4s-m04-27892075vm04">SEMiX303GB17E4s-M04</a><a href="/products/p/semix303gb17e4s-m05-27892075vm05">SEMiX303GB17E4s-M05</a><a href="/products/p/semix303gb17e4s-m06-27892075vm06">SEMiX303GB17E4s-M06</a><a href="/products/p/semix303gb17e4s-m07-27892075vm07">SEMiX303GB17E4s-M07</a><a href="/products/p/semix303gb17e4s-27892075">SEMiX303GB17E4s</a>