Semikron Danfoss logo

27890131VM06

SEMiX303GB12Vs-M06

SEMiX 3s, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3s
Dimensions (LxWxH)150x64x17
TechnologyIGBT
Chip technologyV-IGBT
FeaturesHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532
Typical applicationsAC inverter drivesUPSElectronic Welding
VariantHALA HT
Variant DescriptionThe SEMiX303GB12Vs-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free high temperature phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix303gb12vs-m04-27890131vm04">SEMiX303GB12Vs-M04</a><a href="/products/p/semix303gb12vs-m06-27890131vm06">SEMiX303GB12Vs-M06</a><a href="/products/p/semix303gb12vs-m07-27890131vm07">SEMiX303GB12Vs-M07</a><a href="/products/p/semix303gb12vs-27890131">SEMiX303GB12Vs</a>

General specifications

Characteristic
Value
Gross weight0.349 Kilogram
Net weight0.289 Kilogram
Proposition 65Cancer and Reproductive Harm