
27890131
SEMiX303GB12Vs
SEMiX 3s
27890131
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3s |
| Dimensions (LxWxH) | 150x64x17 |
| Technology | IGBT |
| Chip technology | V-IGBT |
| Features | Homogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Legacy part number | 27890131 |
| Variants | <a href="/products/p/semix303gb12vs-m04-27890131vm04">SEMiX303GB12Vs-M04</a><a href="/products/p/semix303gb12vs-m06-27890131vm06">SEMiX303GB12Vs-M06</a><a href="/products/p/semix303gb12vs-m07-27890131vm07">SEMiX303GB12Vs-M07</a><a href="/products/p/semix303gb12vs-27890131">SEMiX303GB12Vs</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.349 Kilogram |
| Net weight | 0.289 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |