
27890130VM06
SEMiX303GB12E4s-M06
SEMiX 3s, HALA HT
27890130VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3s |
| Dimensions (LxWxH) | 150x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Typical applications | Motor DrivesPower SupplyMatrix Converter |
| Variant | HALA HT |
| Variant Description | The SEMiX303GB12E4s-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free high temperature phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/semix303gb12e4s-m04-27890130vm04">SEMiX303GB12E4s-M04</a><a href="/products/p/semix303gb12e4s-m06-27890130vm06">SEMiX303GB12E4s-M06</a><a href="/products/p/semix303gb12e4s-m07-27890130vm07">SEMiX303GB12E4s-M07</a><a href="/products/p/semix303gb12e4s-27890130">SEMiX303GB12E4s</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.349 Kilogram |
| Net weight | 0.289 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |