
27895007
SEMiX303GB12E4p
SEMiX 3p
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Current (A) | 300 A |
Dimensions (LxWxH) | 150x62x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
Housing | SEMiX 3p |
Legacy part number | 27895007 |
Product Status | In Production |
Product line | SEMiX |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMiX 3p |
Typical applications | AC inverter drivesUPSRenewable energy systems |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |