Semikron Danfoss logo

27890800VM06

SEMiX302KD16s-M06

SEMiX 2s, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)300 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMiX
HousingSEMiX 2s
Dimensions (LxWxH)117x64x17
TechnologyThyristor / Diode
FeaturesTerminal height 17 mmChips soldered directly to isolated substrateUL recognized, file no. E63532
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
Surge current (A)7500 A

General specifications

Characteristic
Value
Gross weight0.279 Kilogram
Net weight0.24 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SEMiX302KD16s-M06 is a 1600 V Thyristor / Diode module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free high temperature phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix302kd16s-m04-27890800vm04">SEMiX302KD16s-M04</a><a href="/products/p/semix302kd16s-m06-27890800vm06">SEMiX302KD16s-M06</a><a href="/products/p/semix302kd16s-27890800">SEMiX302KD16s</a>