
27890470
SEMiX302GB176HDs
SEMiX 2s
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All Power Modules, SEMiX® Spring, IGBT Modules
27890470
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 2s |
| Dimensions (LxWxH) | 117x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic welders |
| Legacy part number | 27890470 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.236 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix302gb176hds-m04-27890470vm04">SEMiX302GB176HDs-M04</a><a href="/products/p/semix302gb176hds-m06-27890470vm06">SEMiX302GB176HDs-M06</a><a href="/products/p/semix302gb176hds-27890470">SEMiX302GB176HDs</a> |