
27890816VM04
SEMiX291D16s-M04
SEMiX 13, HALA P8
27890816VM04
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 232 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMiX |
| Housing | SEMiX 13 |
| Dimensions (LxWxH) | 138x71x17 |
| Technology | Bridge |
| Features | Terminal height 17 mmChips soldered directly to isolated substrateUL recognised file no. E63532 |
| Typical applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
| Surge current (A) | 1380 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.375 Kilogram |
| Net weight | 0.29 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA P8 |
| Variant Description | The SEMiX291D16s-M04 is a 1600 V Bridge module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + Phase Change Material HALA P8 |
| Variants | <a href="/products/p/semix291d16s-m04-27890816vm04">SEMiX291D16s-M04</a><a href="/products/p/semix291d16s-27890816">SEMiX291D16s</a> |