
27890816
SEMiX291D16s
SEMiX 13
27890816
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 232 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMiX |
| Housing | SEMiX 13 |
| Dimensions (LxWxH) | 138x71x17 |
| Technology | Bridge |
| Features | Terminal height 17 mmChips soldered directly to isolated substrateUL recognised file no. E63532 |
| Typical applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
| Legacy part number | 27890816 |
| Surge current (A) | 1380 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.375 Kilogram |
| Net weight | 0.29 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX291D16s is a 1600 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/semix291d16s-m04-27890816vm04">SEMiX291D16s-M04</a><a href="/products/p/semix291d16s-27890816">SEMiX291D16s</a> |