
27896130VM06
SEMiX256GD12M7p-M06
SEMiX 6p, HALA HT
27896130VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 250 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMiX |
| Housing | SEMiX 6p |
| Dimensions (LxWxH) | 122x62x17 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | Press FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsUL recognized file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA HT |
| Variant Description | The SEMiX256GD12M7p-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free high temperature phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/semix256gd12m7p-m06-27896130vm06">SEMiX256GD12M7p-M06</a><a href="/products/p/semix256gd12m7p-m07-27896130vm07">SEMiX256GD12M7p-M07</a><a href="/products/p/semix256gd12m7p-27896130">SEMiX256GD12M7p</a> |