21920620VM04
SEMiX245DH16-M04
SEMiX 5p, HALA P8
21920620VM04
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 336 A |
| Dimensions (LxWxH) | 130x70x17 |
| Features | Terminal height 17 mmSolderless assembling solution with PressFIT signal pins and screw power terminalsNTC temperature sensor inside |
| Housing | SEMiX 5p |
| Product line | SEMiX |
| Product Status | In Production New |
| Surge current (A) | 1800 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMiX 5p |
| Typical applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
| Variant | HALA P8 |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.475 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |