
27890208
SEMiX223GD12E4c
SEMiX 33c
27890208
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 225 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Housing | SEMiX 33c |
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 150x163x17 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Legacy part number | 27890208 |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | Motor DrivesPower SupplyMatrix Converter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.038 Kilogram |
| Net weight | 0.882 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix223gd12e4c-m04-27890208vm04">SEMiX223GD12E4c-M04</a> |