
27896030
SEMiX206GD12T4p
SEMiX 6p
27896030
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Housing | SEMiX 6p |
| Chip technology | IGBT 4 Fast (Trench) |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 122x62x17 |
| Features | Press FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Legacy part number | 27896030 |
| Product line | SEMiX |
| Product Status | In Production New |
| Technology | IGBT |
| Typical applications | AC inverter drivesUPSElectronic Welding |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix206gd12t4p-m06-27896030vm06">SEMiX206GD12T4p-M06</a> |