Semikron Danfoss logo
Semikron Danfoss Standard Photo SEMiX 6p GD

27896120VM07

SEMiX206GD12M7p-M07

SEMiX 6p, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)200 A
Voltage (V)1200 V
TopologySixpack
Product lineSEMiX
HousingSEMiX 6p
Dimensions (LxWxH)122x62x17
TechnologyIGBT
Chip technologyIGBT M7
FeaturesPress FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsUL recognized file no. E63532
Typical applicationsAC inverter drivesUPSElectronic Welding

General specifications

Characteristic
Value
Gross weight0.354 Kilogram
Net weight0.321 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SEMiX206GD12M7p-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/semix206gd12m7p-m06-27896120vm06">SEMiX206GD12M7p-M06</a><a href="/products/p/semix206gd12m7p-m07-27896120vm07">SEMiX206GD12M7p-M07</a><a href="/products/p/semix206gd12m7p-27896120">SEMiX206GD12M7p</a>