
27896180VM07
SEMiX206DGDL12M7p-M07
SEMiX 6p, HP-PCM
27896180VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | SEMiX |
| Housing | SEMiX 6p |
| Dimensions (LxWxH) | 122x62x17 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | Press FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilitySKR PEP diode-technology for enhanced power and environmental robustnessUL recognized file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Variant | HP-PCM |
| Variant Description | The SEMiX206DGDL12M7p-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/semix206dgdl12m7p-m06-27896180vm06">SEMiX206DGDL12M7p-M06</a><a href="/products/p/semix206dgdl12m7p-m07-27896180vm07">SEMiX206DGDL12M7p-M07</a><a href="/products/p/semix206dgdl12m7p-27896180">SEMiX206DGDL12M7p</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |