
27896185
SEMiX206DGDL12M7HDp
SEMiX 6p
27896185
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | ItalySlovakia |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | SEMiX |
| Housing | SEMiX 6p |
| Dimensions (LxWxH) | 122x62x17 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | Press FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilitySKR PEP diode-technology for enhanced power and environmental robustnessUL recognized file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Legacy part number | 27896185 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |