Semikron Danfoss logo

21919420

SEMiX205MLI07E4

SEMiX 5p

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)200 A
Voltage (V)650 V
Topology3-Level
Product lineSEMiX
HousingSEMiX 5p
Dimensions (LxWxH)130x70x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesSolderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside
Typical applicationsUPSSolarMotor Drives
Legacy part number21919420

General specifications

Characteristic
Value
Gross weight0.42 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/semix205mli07e4-m04-21919420vm04">SEMiX205MLI07E4-M04</a><a href="/products/p/semix205mli07e4-m07-21919420vm07">SEMiX205MLI07E4-M07</a><a href="/products/p/semix205mli07e4-21919420">SEMiX205MLI07E4</a>