
27923740
SEMiX205GD12M7HD
SEMiX 5p
27923740
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMiX |
| Housing | SEMiX 5p |
| Dimensions (LxWxH) | 130x70x17 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | Solderless assembly solution with pressFit signal pins and screw power terminalsTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityHigh short circuit capabilityLow loss high density IGBTsUL recognized, file no. E63532NTC temperature sensor inside |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Legacy part number | 27923740 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.475 Kilogram |
| Net weight | 0.39 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX205GD12M7HD is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/semix205gd12m7hd-m07-27923740vm07">SEMiX205GD12M7HD-M07</a><a href="/products/p/semix205gd12m7hd-27923740">SEMiX205GD12M7HD</a> |