Semikron Danfoss logo

27890110VM06

SEMiX202GB12E4s-M06

SEMiX 2s, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)200 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 2s
Dimensions (LxWxH)117x64x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
Typical applicationsMotor DrivesPower SupplyMatrix Converter

General specifications

Characteristic
Value
Gross weight0.275 Kilogram
Net weight0.236 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SEMiX202GB12E4s-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix202gb12e4s-m04-27890110vm04">SEMiX202GB12E4s-M04</a><a href="/products/p/semix202gb12e4s-m06-27890110vm06">SEMiX202GB12E4s-M06</a><a href="/products/p/semix202gb12e4s-m07-27890110vm07">SEMiX202GB12E4s-M07</a><a href="/products/p/semix202gb12e4s-27890110">SEMiX202GB12E4s</a>