
27890110VM04
SEMiX202GB12E4s-M04
SEMiX 2s, HALA P8
27890110VM04
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | SlovakiaGermany |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 2s |
| Dimensions (LxWxH) | 117x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Typical applications | Motor DrivesPower SupplyMatrix Converter |
| Variant | HALA P8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.236 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant Description | The SEMiX202GB12E4s-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + Phase Change Material HALA P8 |
| Variants | <a href="/products/p/semix202gb12e4s-m04-27890110vm04">SEMiX202GB12E4s-M04</a><a href="/products/p/semix202gb12e4s-m06-27890110vm06">SEMiX202GB12E4s-M06</a><a href="/products/p/semix202gb12e4s-m07-27890110vm07">SEMiX202GB12E4s-M07</a> |