
27890110
SEMiX202GB12E4s
SEMiX 2s
27890110
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 2s |
| Dimensions (LxWxH) | 117x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Typical applications | Motor DrivesPower SupplyMatrix Converter |
| Legacy part number | 27890110 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.236 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix202gb12e4s-m04-27890110vm04">SEMiX202GB12E4s-M04</a><a href="/products/p/semix202gb12e4s-m06-27890110vm06">SEMiX202GB12E4s-M06</a><a href="/products/p/semix202gb12e4s-m07-27890110vm07">SEMiX202GB12E4s-M07</a><a href="/products/p/semix202gb12e4s-27890110">SEMiX202GB12E4s</a> |