
27896020VM06
SEMiX156GD12T4p-M06
SEMiX 6p, HALA HT
27896020VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMiX |
| Housing | SEMiX 6p |
| Dimensions (LxWxH) | 122x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | Press FitHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA HT |
| Variant Description | The SEMiX156GD12T4p-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/semix156gd12t4p-m06-27896020vm06">SEMiX156GD12T4p-M06</a><a href="/products/p/semix156gd12t4p-27896020">SEMiX156GD12T4p</a> |