
21919410
SEMiX155MLI07E4
SEMiX 5p
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Italy |
Current (A) | 150 A |
Dimensions (LxWxH) | 130x70x17 |
Features | Solderless assembling solution with PressFIT signal pins and screw power terminalsIGBT 4 Trench Gate TechnologyV<sub>CE(sat) </sub>with positive temperature coefficientLow inductance caseReliable mechanical design with injection moulded terminals and reliable internal connectionsUL recognized file no. E63532NTC temperature sensor inside |
Housing | SEMiX 5p |
Legacy part number | 21919410 |
Product line | SEMiX |
Product Status | In Production New |
Technology | IGBT |
Topology | 3-Level |
Type | SEMiX 5p |
Typical applications | UPSSolarMotor Drives |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.42 Kilogram |
Net weight | 0.39 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |