
27890731
SEMiX151GD126HDs
SEMiX 13
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Slovakia |
Current (A) | 100 A |
Dimensions (LxWxH) | 138x71x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
Housing | SEMiX 13 |
Legacy part number | 27890731 |
Product line | SEMiX |
Product Status | In Production |
Technology | IGBT |
Topology | Sixpack |
Type | SEMiX 13 |
Typical applications | AC inverter drivesUPSElectronic Welding |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.374 Kilogram |
Net weight | 0.289 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |