
27891210
SEMiX151GD066HDs
SEMiX 13
27891210
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 150 A |
| Voltage (V) | 600 V |
| Topology | Sixpack |
| Housing | SEMiX 13 |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 138x71x17 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532 |
| Legacy part number | 27891210 |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | Matrix ConverterResonant InverterCurrent Source Inverter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.374 Kilogram |
| Net weight | 0.289 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix151gd066hds-m04-27891210vm04">SEMiX151GD066HDs-M04</a> |