
27890101VM06
SEMiX151GB12Vs-M06
SEMiX 1s, HALA HT
27890101VM06
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | V-IGBT |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Dimensions (LxWxH) | 84x64x17 |
| Features | Homogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Housing | SEMiX 1s |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMiX 1s |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Variant | HALA HT |
| Variant Description | The SEMiX151GB12Vs-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.15 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |