
27890101
SEMiX151GB12Vs
SEMiX 1s
27890101
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Housing | SEMiX 1s |
| Chip technology | V-IGBT |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 84x64x17 |
| Features | Homogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Legacy part number | 27890101 |
| Product line | SEMiX |
| Product Status | In Production |
| Sellable | True |
| Technology | IGBT |
| Typical applications | AC inverter drivesUPSElectronic Welding |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.15 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |