Semikron Danfoss logo

27890100VM06

SEMiX151GB12E4s-M06

SEMiX 1s, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)150 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 1s
Dimensions (LxWxH)84x64x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
Typical applicationsMotor DrivesPower SupplyMatrix Converter

General specifications

Characteristic
Value
Gross weight0.166 Kilogram
Net weight0.15 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SEMiX151GB12E4s-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free high temperature phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix151gb12e4s-m05-27890100vm05">SEMiX151GB12E4s-M05</a><a href="/products/p/semix151gb12e4s-m06-27890100vm06">SEMiX151GB12E4s-M06</a><a href="/products/p/semix151gb12e4s-m07-27890100vm07">SEMiX151GB12E4s-M07</a><a href="/products/p/semix151gb12e4s-27890100">SEMiX151GB12E4s</a>