Semikron Danfoss logo

27890100VM05

SEMiX151GB12E4s-M05

SEMiX 1s, HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)150 A
Dimensions (LxWxH)84x64x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
HousingSEMiX 1s
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 1s
Typical applicationsMotor DrivesPower SupplyMatrix Converter
VariantHPTP
Variant DescriptionThe SEMiX151GB12E4s-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.166 Kilogram
Net weight0.15 Kilogram