
27890103
SEMiX151GAL12Vs
SEMiX 1s
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All Power Modules, SEMiX® Spring
27890103
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | Chopper/Booster |
| Product line | SEMiX |
| Housing | SEMiX 1s |
| Dimensions (LxWxH) | 84x64x17 |
| Technology | IGBT |
| Chip technology | V-IGBT |
| Features | Homogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Legacy part number | 27890103 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.15 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX151GAL12Vs is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/semix151gal12vs-m06-27890103vm06">SEMiX151GAL12Vs-M06</a><a href="/products/p/semix151gal12vs-27890103">SEMiX151GAL12Vs</a> |