
27891200
SEMiX101GD066HDs
SEMiX 13
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Slovakia |
Current (A) | 100 A |
Dimensions (LxWxH) | 138x71x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532 |
Housing | SEMiX 13 |
Legacy part number | 27891200 |
Product line | SEMiX |
Product Status | In Production |
Technology | IGBT |
Topology | Sixpack |
Type | SEMiX 13 |
Typical applications | Matrix ConverterResonant InverterCurrent Source Inverter |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.374 Kilogram |
Net weight | 0.289 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |