
L5031202
F-Option R (OCP-Redesign)
SKiiP Accessories
L5031202
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Topology | No switches |
| Legacy part number | L5031202 |
| Product line | SKiiP Accessories |
| Housing | SKiiP Accessories |
| Technology | SKiiP Utilities |
| Chip technology | - |
| Features | Fiber optic link for SKiiP3 GB TypesTransmits the PWM control signals from the controller to SKiiP3 driverTransmits error signal from SKiiP3 driver to controllerTransmits analogue signals (temperature, current, DC-Link voltage) from SKiiP3 driver to controllerPCB coated with varnishRoHS compliant |
| Typical applications | Harsh EMI environment |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.067 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |