
230B1397
DBI 25-22 P
DBI P
230B1397
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Brazil |
| Current (A) | 27 A |
| Dimensions (LxWxH) | 40x22x7 |
| Features | Isolated metal case with in-line wire leadsIdeal for printed circuit boardsAllow easy heatsink mountingSolder temperature: 260 °C max. (max 5 s)Blocking voltage up to 2200 VHigh surge current |
| Housing | DBI P |
| Legacy part number | 07641300 |
| Product line | Leaded |
| Product Status | In Production |
| Surge current (A) | 310 A |
| Technology | Miniature Bridge |
| Topology | Rectifier |
| Type | DBI P |
| Typical applications | Rectifier for power suppliesInput rectifier for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 50 Ω, 0.1 µF, (P <sub>R</sub> = 1 W) |
| Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.014 Kilogram |
| Net weight | 0.013 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |