Semikron Danfoss logo

230B1354

DBI 25-16

DBI

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originBrazil
Current (A)25 A
Voltage (V)1600 V
TopologyRectifier
Product lineLeaded
HousingDBI
Dimensions (LxWxH)40x20x10
TechnologyMiniature Bridge
FeaturesIsolated metal case with in-line wire leadsIdeal for printed circuit boardsAllow easy heatsink mountingSolder temperature: 260 °C max. (max 5 s)Blocking voltage up to 1600 VHigh surge current
Typical applicationsRectifier for power suppliesInput rectifier for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 50 Ω, 0.1 µF (P <sub>R</sub> = 1 W)
Legacy part number07638990
Surge current (A)310 A

General specifications

Characteristic
Value
Gross weight0.022 Kilogram
Net weight0.02 Kilogram
Proposition 65Cancer and Reproductive Harm