Semikron Danfoss logo

L5063001

Board 4S SKYPER 32 R

Adapter Board

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
VBlocking max (V)1700 V
Voltage (V)1700 V
Current (A)15 A
Surge current (A)0.05 A
IOUT (AVG) (A)0.05 A
IOUT (PEAK) (A)15 A
Channels2
Frequency (kHz)50 kHz
QG (µC)2.5 µC
TopologyHalf Bridge
Legacy part numberL5063001
Product lineAdapter Board
HousingAdapter Board
FeaturesTwo output channelsGold nickel finishFailure management
Typical applicationsAdaptor board for SKYPER 32 IGBT drivers in bridge circuits for industrial applicationsPCB with gold platingDC bus up to 1000V

General specifications

Characteristic
Value
Gross weight0.01 Kilogram
Net weight0.01 Kilogram
Proposition 65Cancer and Reproductive Harm