
L5062701
Board 4S SKYPER 32 PRO R
Adapter Board
Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Country of origin | Germany |
Current (A) | 15 A |
Features | Two output channelsGold nickel finishFailure management |
Frequency (kHz) | 50 kHz |
Housing | Adapter Board |
IOUT (AVG) (A) | 0.05 A |
IOUT (PEAK) (A) | 15 A |
Legacy part number | L5062701 |
Product Status | In Production |
Product line | Adapter Board |
QG (µC) | 6.3 µC |
Surge current (A) | 0.05 A |
Topology | Half Bridge |
Type | Adapter Board |
Typical applications | Adaptor board for SKYPER 32 IGBT drivers in bridge circuits for industrial applicationsPCB with gold platingDC bus up to 1000V |
VBlocking max (V) | 1700 V |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |