Semikron Danfoss logo

L5062601

Board 3S SKYPER 32 PRO R

Adapter Board

Product specifications

Characteristic
Value
Channels2
Country of originGermany
Current (A)15 A
FeaturesTwo output channelsGold nickel finishFailure management
Frequency (kHz)50 kHz
HousingAdapter Board
IOUT (AVG) (A)0.05 A
IOUT (PEAK) (A)15 A
Legacy part numberL5062601
Product StatusIn Production
Product lineAdapter Board
QG (µC)6.3 µC
Surge current (A)0.05 A
TopologyHalf Bridge
TypeAdapter Board
Typical applicationsAdaptor board for SKYPER 32 IGBT drivers in bridge circuits for industrial applicationsPCB with gold platingDC bus up to 900V
VBlocking max (V)1700 V
Voltage (V)1700 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm