
L5059301
Board 2 generic SKYPER 42 R
Adapter Board
Product specifications
Characteristic | Value |
|---|---|
| Channels | 2 |
| Country of origin | Germany |
| Current (A) | 30 A |
| Features | Two output channelsFailure management |
| Frequency (kHz) | 100 kHz |
| Housing | Adapter Board |
| IOUT (AVG) (A) | 0.15 A |
| IOUT (PEAK) (A) | 30 A |
| Legacy part number | L5059301 |
| Product line | Adapter Board |
| Product Status | In Production |
| QG (µC) | 50 µC |
| Surge current (A) | 0.15 A |
| Topology | Half Bridge |
| Type | Adapter Board |
| Typical applications | Adaptor board for SKYPER IGBT drivers in bridge circuits for industrial applicationsDC bus up to 1200V |
| VBlocking max (V) | 1700 V |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.048 Kilogram |
| Net weight | 0.04 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |