27896180VM06
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT M7 |
Country of origin | Slovakia |
Current (A) | 200 A |
Dimensions (LxWxH) | 122x62x17 |
Features | Trench = Trenchgate technologyHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress FitSKR PEP diode-technology for enhanced power and environmental robustnessUL recognized file no. E63532 |
Housing | SEMiX 6p |
Product line | SEMiX |
Product Status | In Production New |
Technology | IGBT |
Topology | CIB |
Type | SEMiX 6p |
Typical applications | AC inverter drivesElectronic WeldingUPS |
Variant | HALA HT |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.354 Kilogram |
Net weight | 0.321 Kilogram |