
230B0294
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Discrete Diodes, All Discretes
Product specifications
Characteristic | Value |
---|---|
Chip technology | Standard recovery |
Country of origin | Brazil |
Current (A) | 240 A |
Dimensions (LxWxH) | 190SW32M16 |
Features | Reverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M16 x 1,5SKN / SKR 240/04 ... /16 also available with threaded stud 3/4 - 16 UNF (e.g. SKR 240/12 UNF)SKN: anode to stud |
Housing | Stud Screw Fit |
Legacy part number | 02627521 |
Product line | Stud Screw Fit |
Product Status | Discontinued |
Technology | Diodes |
Type | Stud Screw Fit |
Typical applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,5 μA, 30 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W) |
Voltage (V) | 400 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.262 Kilogram |
Net weight | 0.238 Kilogram |