SKS 845N B6HK 570 V16 SU

Stacks
Classics

Part Number 08800498
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 845

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 845N B6HK 570 V16 SU Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 845N B6HK 570 V16 SU Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 845N B6HK 570V16 SU, SKS 845NB6HK 570 V16 SU, SKS845N B6HK 570 V16 SU, SKS 845NB6HK570 V16 SU, SKS845NB6HK 570 V16 SU, SKS 845 NB 6 HK 570 V 16SU, SKS 845 NB 6 HK 570 V16 SU, SKS 845 NB 6HK 570 V 16 SU, SKS 845 NB 6 HK 570 V16SU, SKS845NB6HK570 V 16 SU