SKS 780N W3C 675 V16

Stacks
Classics

Part Number 08785208
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 780

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 780N W3C 675 V16 Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 780N W3C 675 V16 Target Applications

  • Soft starters

Additional Searches

SKS780NW3C675 V16, SKS 780N W3C675V16, SKS 780N W3C 675V16, SKS 780NW3C675 V16, SKS780NW3C 675 V16, SKS 780NW3C 675 V 16, SKS 780 NW 3 C 675V16, SKS 780 NW3C675V 16, SKS780NW 3 C 675 V 16, SKS 780 NW 3 C675 V 16